- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Boxes
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Power Quality & Conversion
-
ToolAssistPROâ„¢ Products
-
ToolAssistPROâ„¢ Products
- All Ergo Balancers
- Festoon
- Jibs & Booms
- Mobile Carts
- Torque Arm
- View All ToolAssistPROâ„¢ Products Categories
-
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Flood Lighting
- Landscape
- Wall Mount
-
- Design Series
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Flood Lighting
- Linear Lighting
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
-
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- Accessories
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers
- View All Residential Indoor Lighting Categories
-
-
Residential Outdoor Lighting
-
Residential Outdoor Lighting
- Accessories
- Bulkhead
- Ceiling Fans
- Ceiling Mount
- Cylinders & Squares
- View All Residential Outdoor Lighting Categories
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
Solutions
-
Solutions
-
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
- Featured Solutions
-
-
Markets
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
Featured Markets -
Markets
-
Markets
-
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
-
Featured Markets
-
Featured Markets
- Commercial
- Data Center
- Education
- Entertainment
- Food Processing
- Healthcare
- Industrial
- Oil & Gas
- Residential
-
-
-
Resources
ResourcesOur Company
-
Resources
-
Resources
- Resources
- Our Company
- Digital Resources
-
- English
- Francais
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Boxes
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Power Quality & Conversion
-
ToolAssistPROâ„¢ Products
-
ToolAssistPROâ„¢ Products
- All Ergo Balancers
- Festoon
- Jibs & Booms
- Mobile Carts
- Torque Arm
- View All ToolAssistPROâ„¢ Products Categories
-
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Flood Lighting
- Landscape
- Wall Mount
-
- Design Series
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Flood Lighting
- Linear Lighting
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
-
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- Accessories
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers
- View All Residential Indoor Lighting Categories
-
-
Residential Outdoor Lighting
-
Residential Outdoor Lighting
- Accessories
- Bulkhead
- Ceiling Fans
- Ceiling Mount
- Cylinders & Squares
- View All Residential Outdoor Lighting Categories
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
Solutions
-
Solutions
-
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
- Featured Solutions
-
-
Markets
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
Featured Markets -
Markets
-
Markets
-
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
-
Featured Markets
-
Featured Markets
- Commercial
- Data Center
- Education
- Entertainment
- Food Processing
- Healthcare
- Industrial
- Oil & Gas
- Residential
-
-
-
Resources
ResourcesOur Company
-
Resources
-
Resources
- Resources
- Our Company
- Digital Resources
-
- English
- Francais
- Products
- Data & Communications
- Grounding & Bonding
- Conductor Kits
- GNDKIT,360"AWG6,D LUG,PX,HW
GNDKIT,360"AWG6,D LUG,PX,HW
Catalog ID: HGRKTX360D
More Options
Product Details
General
Type | Long Conductors |
UPC | 662620551296 |
Dimensions
Length | 360 in |
Certifications and Compliance
Industry Standard(s) | TIA-607 Compliant |
Logistics
Carton Quantity | 10 |
Resources and Downloads
Catalog Page
Please wait, preparing to download your file.