text.skipToContent text.skipToNavigation

HGRKTD45DF

By Hubbell Premise Wiring 

Catalog ID: HGRKTD45DF

By Hubbell Premise Wiring
Catalog ID:  HGRKTD45DF
Grounding and Bonding, Grounding Kit, DF-Lug, #6 AWG, 45", PX, Hardware
Add to List

More Options

Where to Buy

Product Details

General

Type Medium Conductors
UPC 662620310091

Dimensions

Length 45 in

Certifications and Compliance

Industry Standard(s) TIA-607 Compliant

Logistics

Carton Quantity 10

Resources and Downloads