text.skipToContent text.skipToNavigation

HGRKTD60C46

By Hubbell Premise Wiring 

Catalog ID: HGRKTD60C46

By Hubbell Premise Wiring
Catalog ID:  HGRKTD60C46
Grounding and Bonding, Grounding Kit, Lug, A46 Tapping,<(>,<)> #6 AWG, 60", PX, Hardware
Add to List

More Options

Where to Buy

Product Details

General

Type Conductor with Tap
UPC 662620326351

Dimensions

Length 60 in

Certifications and Compliance

Industry Standard(s) TIA-607 Compliant

Resources and Downloads