text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Nuts

25CHEN, 1/4" Silicon Bronze Hex Nut

By Burndy  
Catalog ID: 25CHEN
Silicon Bronze, 1/4-20 Thread Size, Hexagonal nut

25CHENBOX, 1/4" Silicon Bronze Hex Nut

By Burndy  
Catalog ID: 25CHENBOX
Silicon Bronze, 1/4-20 Thread Size, Hexagonal nuts

25HSSN, 1/4" Nut, Stainless Steel

By Burndy  
Catalog ID: 25HSSN
Stainless Steel, 1/4" Nut

31CHENBOX, 5/16" Hex Nut, Silicon Bronze

By Burndy  
Catalog ID: 31CHENBOX
Silicon Bronze NUT, Hexagonal nuts,Thread Size: 5/16-18

31CHGSN, 5/16" Hex Nut, Galvanized Steel

By Burndy  
Catalog ID: 31CHGSN
Galvanized Steel 5/16 Nut

38CHENBOX, 3/8" Hex Nut, Silicon Bronze

By Burndy  
Catalog ID: 38CHENBOX
Silicon Bronze NUT ,3/8-16 Stud ,Thread series-Class 2B.

38CHENET, 3/8" Hex Nut, Silicon Bronze, Tin Plated

By Burndy  
Catalog ID: 38CHENET
3/8 Electro Tin Plated Nut

38HGSN, 3/8" Hex Nut, Galvanized Steel

By Burndy  
Catalog ID: 38HGSN
3/8 Galvanized Steel Nut

38HGSN009, 3/8" Hex Nut, Galvanized Steel

By Burndy  
Catalog ID: 38HGSN009
3/8 Galvanized Steel Nut

38HSSN, 3/8" Hex Nut, Stainless Steel

By Burndy  
Catalog ID: 38HSSN
3/8 Stainless Steel Nut

44CHENBOX, 7/16" Hex Nut, Silicon Bronze

By Burndy  
Catalog ID: 44CHENBOX
Silicon Bronze Hexagon Nut, 7/16" Thread

50CHENBOX, 1/2" Hex Nut, Silicon Bronze

By Burndy  
Catalog ID: 50CHENBOX
1/2 Silicon Bronze Hex Nut

50CHENET, 1/2" Hex Nut, Silicon Bronze, Tin Plated

By Burndy  
Catalog ID: 50CHENET
1/2 Electro Tin Plated Hex Nut

50HAN, 1/2" Hex Nut, Aluminum

By Burndy  
Catalog ID: 50HAN
1/2 Aluminum Hex Nut

50HANBOX, 1/2", Aluminum

By Burndy  
Catalog ID: 50HANBOX
Aluminum Alloy 6061-T6 Nut, 1/2 IN-13 Thread Size, Class 2B Fit, Coarse Thread

50HGSN, 1/2" Hex Nut, Galvanized Steel

By Burndy  
Catalog ID: 50HGSN
1/2 Galvanized Steel Hex Nut

50HGSNGR5, 1/2" Hex Nut, Galvanized Steel Grade 5

By Burndy  
Catalog ID: 50HGSNGR5
1/2 Galvanized Steel Hex Nut Grade 5

50HSSN, 1/2" Hex Nut, Stainless Steel

By Burndy  
Catalog ID: 50HSSN
1/2 Stainless Steel Hex Nut

50HSSNBOX, 1/2" Hex Nut, Stainless Steel

By Burndy  
Catalog ID: 50HSSNBOX
Hexagonal nuts, Thread Size: 1/2-13, Material: Stainless Steel,Bolt Size: .5 in

62CHENBOX, 5/8" Hex Nut, Silicon Bronze

By Burndy  
Catalog ID: 62CHENBOX
Silicon Bronze NUT, Hexagonal nuts,Thread Size: 5/8-11

62HAN7075, 5/8" Hex Nut, Aluminum 7075

By Burndy  
Catalog ID: 62HAN7075
5/8 Aluminum 7075 Hex Nut

62HANBOX, 5/8" Hex Nut, Aluminum

By Burndy  
Catalog ID: 62HANBOX
Aluminum Alloy 6061-T6 Nut, 5/8 IN-11 Thread Size, Class 2B Fit, Coarse Thread

62HGSN, 5/8" Hex Nut, Galvanized Steel

By Burndy  
Catalog ID: 62HGSN
5/8 Galvanized Steel Hex Nut

62HSSN, 5/8" Hex Nut, Stainless Steel

By Burndy  
Catalog ID: 62HSSN
5/8 Stainless Steel Hex Nut

75CHEN, 3/4" Hex Nut, Silicon Bronze

By Burndy  
Catalog ID: 75CHEN
3/4 Silicon Bronze Hex Nut

75HGSN, 3/4" Hex Nut, Galvanized Steel

By Burndy  
Catalog ID: 75HGSN
3/4 Galvanized Steel Hex Nut

FN67T12, Flanged Nut

By Burndy  
Catalog ID: FN67T12
Flanged Nut
Page 1 of 1