WBP_MCCCS19_PRODIMAGE
WBP_MCCCS19_PRODIMAGE

Rack, Cabinet Components, Equipment Shelf, Cantilevered, 3.5" H x 17" W x 14" D

Brand:

Hubbell Premise Wiring

Catalog ID:

MCCCS19

Rack, Cabinet Components, Equipment Shelf, Cantilevered, 3.5"H x 17"W x 14" D.

  • Shelving provides additional space for many sizes of equipment
  • Works great inside of mounted enclosures, on relay rack or inside of cabinet
  • Solid shelf for holding equipment and small items

Étagère

Product details

General

Application
EU RoHS Indicator
Yes
Item Type
Equipment Shelf
Material
Steel, Cold Rolled
Type
UPC
662620787565

Dimensions

Thickness
0.0625

Certifications And Compliance

Industry Standard(s)
EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity
1
Pallet Quantity
48