text.skipToContent text.skipToNavigation

IS7RFM6

By Hubbell Premise Wiring 

Catalog ID: IS7RFM6

By Hubbell Premise Wiring
Catalog ID:  IS7RFM6
Racks, iFrame Assembly, M6, For Raised Floor Applications, 7' Height
  • Rack mounting and integrated cable management in every column
  • Columns mount independent to allow for easy installation of network equipment
  • Solid weldment allow for easy addition and expansion

Column

Add to List

More Options

Where to Buy

Product Details

General

Application Raised Floor
EU RoHS Indicator Yes
Item Type Equipment Rack
Material Steel, Cold Rolled
Material - Mounting Hardware 45U
Series Column
Thread Size M6 Cage Nut
UPC 662620284873

Dimensions

Thickness 0.0781

Certifications and Compliance

Industry Standard(s)
  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863