text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Enclosures

Discontinued

Cabinets, Net Select, 10" Without Cover, White

By Hubbell Premise Wiring  
Catalog ID: NSOBX10B
Cabinets, Net Select, 10" Without Cover, White
Discontinued

netSELECT Cabinet, 10" H, With Hinged Door, White

By Hubbell Premise Wiring  
Catalog ID: NSOBX10
netSELECT Cabinet, 10" H, With Hinged Door, White
Discontinued

netSELECT Cabinet, 10" H, With Panel Cover, White

By Hubbell Premise Wiring  
Catalog ID: NSOBX10BC
netSELECT Cabinet, 10" H, With Panel Cover, White
Discontinued

netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door

By Hubbell Premise Wiring  
Catalog ID: NSOBNK14
netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door

netSELECT Cabinet, 14" H, Vented Door with Latch and Provision for Lock

By Hubbell Premise Wiring  
Catalog ID: NSOBXP14D
netSELECT Cabinet, 14" H, Vented Door with Latch and Provision for Lock
Discontinued

netSELECT Cabinet, 14" H, With Hinged Door

By Hubbell Premise Wiring  
Catalog ID: NSOBOX14
netSELECT Cabinet, 14" H, With Hinged Door
Discontinued

netSELECT Cabinet, 14" H, With Panel Cover, White

By Hubbell Premise Wiring  
Catalog ID: NSOBOX14BC
netSELECT Cabinet, 14" H, With Panel Cover, White

netSELECT Cabinet, 14" H, With Vented Door

By Hubbell Premise Wiring  
Catalog ID: NSOBXP14
netSELECT Cabinet, 14" H, With Vented Door
Discontinued

netSELECT Cabinet, 14" H, Without Cover

By Hubbell Premise Wiring  
Catalog ID: NSOBOX14B
netSELECT Cabinet, 14" H, Without Cover

netSELECT Cabinet, 14" H, Without Door

By Hubbell Premise Wiring  
Catalog ID: NSOBXP14B
netSELECT Cabinet, 14" H, Without Door

netSELECT Cabinet, 28" H, Vented Door with Latch and Provision for Lock

By Hubbell Premise Wiring  
Catalog ID: NSOBXP28D
netSELECT Cabinet, 28" H, Vented Door with Latch and Provision for Lock
Discontinued

netSELECT Cabinet, 28" H, With Hinged Door, White

By Hubbell Premise Wiring  
Catalog ID: NSOBOX28
netSELECT Cabinet, 28" H, With Hinged Door, White
Discontinued

netSELECT Cabinet, 28" H, With Panel Cover, White

By Hubbell Premise Wiring  
Catalog ID: NSOBOX28BC
netSELECT Cabinet, 28" H, With Panel Cover, White

netSELECT Cabinet, 28" H, With Vented Door

By Hubbell Premise Wiring  
Catalog ID: NSOBXP28
netSELECT Cabinet, 28" H, With Vented Door
Discontinued

netSELECT Cabinet, 28" H, Without Cover

By Hubbell Premise Wiring  
Catalog ID: NSOBOX28B
netSELECT Cabinet, 28" H, Without Cover

netSELECT Cabinet, 28" H, Without Door

By Hubbell Premise Wiring  
Catalog ID: NSOBXP28B
netSELECT Cabinet, 28" H, Without Door

netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock

By Hubbell Premise Wiring  
Catalog ID: NSOBXP42D
netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock

netSELECT Cabinet, 42" H, With Vented Door

By Hubbell Premise Wiring  
Catalog ID: NSOBXP42
netSELECT Cabinet, 42" H, With Vented Door

netSELECT Cabinet, 42" H, Without Door

By Hubbell Premise Wiring  
Catalog ID: NSOBXP42B
netSELECT Cabinet, 42" H, Without Door
Discontinued

netSELECT Cabinet, 48" H, With Hinged Door, White

By Hubbell Premise Wiring  
Catalog ID: NSOBOX48
netSELECT Cabinet, 48" H, With Hinged Door, White
Discontinued

Zone Box, Ceiling Mount, 24" x 12" x 8", 2) 20A 125V Receptacles, With Plate, White

By Hubbell Premise Wiring  
Catalog ID: AVCE1P
Zone Box, Ceiling Mount, 24" x 12" x 8", 2) 20A 125V Receptacles, With Plate, White

ZONE BOX, CEILING, 24X12X8, 2-20A RECPT, WH

By Hubbell Premise Wiring  
Catalog ID: AVCE1
ZONE BOX, CEILING,24X12X8,2-20A RECPT,WH
Page 1 of 1