text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Modules

Cabinet Accessory, Lock Kit

By Hubbell Premise Wiring  
Catalog ID: FLOCK1
Cabinet Accessory, Lock Kit

Cabinet Accessory, Lock Kit

By Hubbell Premise Wiring  
Catalog ID: FLOCK3
Cabinet Accessory, Lock Kit

Cabinets, Net Select, Cat 5e Upgrade Kit, 6-Port

By Hubbell Premise Wiring  
Catalog ID: NSODK6
Cabinets, Net Select, Cat 5e Upgrade Kit, 6-Port
Discontinued

Fiber Adapter Panel, JackPack, 6-Port, with 6) F-Connectors

By Hubbell Premise Wiring  
Catalog ID: FSPFP6X
Fiber Adapter Panel, JackPack, 6-Port, with 6) F-Connectors
Discontinued

Frames, Netselect, Volume Control, Rotary

By Hubbell Premise Wiring  
Catalog ID: NSORAVC
Frames, Netselect, Volume Control, Rotary
Discontinued

Frames, Netselect, Volume Control, Slider

By Hubbell Premise Wiring  
Catalog ID: NSOSAVC
Frames, Netselect, Volume Control, Slider

Net Select, Module, 4-Way Coax, 1GHz, Plastic

By Hubbell Premise Wiring  
Catalog ID: NSOVM4
Net Select, Module, 4-Way Coax, 1GHz, Plastic

Net Select, Module, 4-Way Coax, 2.3GHz, Plastic

By Hubbell Premise Wiring  
Catalog ID: NSOVM42G
Net Select, Module, 4-Way Coax, 2.3GHz, Plastic

Net Select, Module, 6-Way Coax, 2.3GHz, Plastic

By Hubbell Premise Wiring  
Catalog ID: NSOVM62G
Net Select, Module, 6-Way Coax, 2.3GHz, Plastic

Net Select, Module, 8-Way Coax, 1GHz, Plastic

By Hubbell Premise Wiring  
Catalog ID: NSOVM8
Net Select, Module, 8-Way Coax, 1GHz, Plastic

Net Select, Module, 8-Way Coax, 2.3GHz, Plastic

By Hubbell Premise Wiring  
Catalog ID: NSOVM82G
Net Select, Module, 8-Way Coax, 2.3GHz, Plastic

Net Select, Module, Audio, 8-Port

By Hubbell Premise Wiring  
Catalog ID: NSOAM8
Net Select, Module, Audio, 8-Port

Net Select, Module, Blank

By Hubbell Premise Wiring  
Catalog ID: NSOBM
Net Select, Module, Blank

Net Select, Module, Cat5e, 8-Port Data

By Hubbell Premise Wiring  
Catalog ID: NSODM8
Net Select, Module, Cat5e, 8-Port Data

Net Select, Module, Cat6, 8-Port Data

By Hubbell Premise Wiring  
Catalog ID: NSODM8C6
Net Select, Module, Cat6, 8-Port Data

Net Select, Module, Combo, Telephone/Cat5e/Video, 6-Port

By Hubbell Premise Wiring  
Catalog ID: NSOTVDM6
Net Select, Module, Combo,Telephone/Cat5e/Video, 6-Port

Net Select, Module, Combo, Telephone/Video, 6-Port

By Hubbell Premise Wiring  
Catalog ID: NSOTVM6
Net Select, Module, Combo, Telephone/Video, 6-Port

Net Select, Module, Fiber Adapter, With OFSP Bracket

By Hubbell Premise Wiring  
Catalog ID: NSOFSB
Net Select, Module, Fiber Adapter, With OFSP Bracket
Discontinued

Net Select, Module, Multi Pair, Patchable Cord, Multi Mode

By Hubbell Premise Wiring  
Catalog ID: NSOMTM24
Net Select, Module, Multi Pair, Patchable Cord, Multi Mode

Net Select, Module, Primary Telephone, 8-Port

By Hubbell Premise Wiring  
Catalog ID: NSOPTM8
Net Select, Module, Primary Telephone, 8-Port
Discontinued

Net Select, Module, Telephone Expansion, 8-Port

By Hubbell Premise Wiring  
Catalog ID: NSOETM8
Net Select, Module, Telephone Expansion, 8-Port
Discontinued

Net Select, Module, Video Amp, Fixed 10dB

By Hubbell Premise Wiring  
Catalog ID: NSOVAMP
Net Select, Module, Video Amp, Fixed 10dB

NetSelect, Module Assembly, 6-Coax, 1 GHz

By Hubbell Premise Wiring  
Catalog ID: NSOVM6
NetSelect,Module Assembly, 6-Coax, 1 GHz
Page 1 of 1