text.skipToContent text.skipToNavigation
English
  • English
  • Francais

4-11/16 in. Square Boxes & Covers

4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, with Knockouts, Red

By Raco  
Catalog ID: 911-15
4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, (4) 1/2 in.- 3/4 in. TKO; (2) 1 in. - 1-1/4 in. TKO; (2) 1 in. - 2 in. Concentric KO; and (2) 3/4 in. - 1 in. TKO; (2) 1/2 in. KO, Red

4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, Twelve Knockouts

By Raco  
Catalog ID: 260
4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, (2) 1/2 in. KO, (4) 1/2 - 3/4 in. TKO, (2) 3/4 - 1 in. TKO, (2) 1 - 1-1/4 in. TKO, (2) 1, 1-1/4, 1-1/2, 2 in. KO

4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, 12 Knockouts, Raised Ground, H Bracket, Far-Side Box Support

By Raco  
Catalog ID: 260H
4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, (2) 1/2 in. KO, (4) 1/2 - 3/4 in. TKO, (2) 3/4 - 1 in. TKO, (2) 1 - 1-1/4 in. TKO, (2) 1, 1-1/4, 1-1/2, 2 in. KO, Raised Ground, H Bracket, Far-Side Box Support

4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red

By Raco  
Catalog ID: 911-16
4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red

4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 1-1/4 in. Raised, Red

By Raco  
Catalog ID: 911-17
4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 1-1/4 in. Raised, Red

72151K

By TradeSelect  
Catalog ID: 72151K
4-11/16 In. Square Box, 1-1/2 in. Deep, 30 Cu. In., with Raised Ground Screw, with Concentric, 1/2 & 3/4 in. KO (30-Pack)

72171K

By TradeSelect  
Catalog ID: 72171K
4-11/16 In. Square Box, 2-1/8 in. Deep, 42 Cu. In., with Raised Ground Screw, with Concentric, 1/2 & 3/4 in. KO (30-Pack)

72171KSB

By TradeSelect  
Catalog ID: 72171KSB
4-11/16 In. Square Box, 2-1/8 in. Deep, 42 Cu. In., with Side Bracket, Raised Ground Screw, with Concentric, 1/2 & 3/4 in. KO (20-Pack)

72171MSB

By TradeSelect  
Catalog ID: 72171MSB
4-11/16 in. Square Steel Stud Box, 2-1/8 in. Deep, 42 Cu. In., with MSB Metal Stud Bracket, for 2-3/8 and 3-5/8 in. Stud Size, with Concentric, 1/2 & 3/4 in. KO , Raised Ground Screw (10-Pack)

72C1

By TradeSelect  
Catalog ID: 72C1
4-11/16 In. Square Cover, Flat Cover, Blank (50-Pack)

72C10

By TradeSelect  
Catalog ID: 72C10
4-11/16 In. Square Cover, Raised Cover 3/16 in., 1.2 Cu. In., One Device Opening (20-Pack)

72C13

By TradeSelect  
Catalog ID: 72C13
4-11/16 In. Square Cover, Raised Cover 1/2 in., 3.5 Cu. In., One Device Opening (25-Pack)

72C14

By TradeSelect  
Catalog ID: 72C14
4-11/16 In. Square Cover, Raised Cover 3/4 in., 5.1 Cu. In., One Device Opening (20-Pack)

72C15

By TradeSelect  
Catalog ID: 72C15
4-11/16 In. Square Cover, Raised Cover 7/8 in., 6.1 Cu. In., One Device Opening (50-Pack)

72C17

By TradeSelect  
Catalog ID: 72C17
4-11/16 In. Square Cover, Raised Cover 1/2 in., 6.3 Cu. In., Two Devices Opening (20-Pack)

72C18

By TradeSelect  
Catalog ID: 72C18
4-11/16 In. Square Cover, Raised Cover 3/4 in., 9.7 Cu. In., Two Devices Opening (25-Pack)

72C6K

By TradeSelect  
Catalog ID: 72C6K
4-11/16 In. Square Cover, Flat Cover, with Concentric, 1/2 & 3/4 in. KO Opening (25-Pack)

73151K

By TradeSelect  
Catalog ID: 73151K
Extension ring for 4-11/16 In. Square Box, 1-1/2 in. Deep, 42 Cu. In.,with Concentric, 1/2 & 3/4 in., and 1/2 in. KO (25-Pack)

73151KBAR

By TradeSelect  
Catalog ID: 73151KBAR
Extension ring for 4-11/16 In. Square Box, 1-1/2 in. Deep, 42 Cu. In., with Concentric, 1/2 & 3/4 in., and 1/2 in. KO (25-Pack)

73171K

By TradeSelect  
Catalog ID: 73171K
Extension ring for 4-11/16 In. Square Box, 2-1/8 in. Deep, 42 Cu. In., with Concentric, 1/2 & 3/4 in., and 1/2 in. KO (30-Pack)

1-Gang hinged adjustable mud ring for 4-11/16" sq. boxes

By Raco  
Catalog ID: 843HAMR
1-Gang hinged adjustable mud ring for 4-11/16" sq. boxes

2-Gang hinged adjustable mud ring for 4-11/16" sq. boxes

By Raco  
Catalog ID: 818HAMR
2-Gang hinged adjustable mud ring for 4-11/16" sq. boxes

4-11/16 in. Adjustable Mud Ring, Single Device

By Raco  
Catalog ID: 868AMR
4-11/16 in. Adjustable Mud Ring, Single Device

4-11/16 in. Adjustable Mud Ring, Two Device

By Raco  
Catalog ID: 869AMR
4-11/16 in. Adjustable Mud Ring, Two Device

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, Pigtail, Cable Management Clip

By Raco  
Catalog ID: 252MSCM
4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, with Pigtail and Cable Management Clip

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, with Pigtail

By Raco  
Catalog ID: 252MS
4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, with Pigtail

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector with Pigtail and Cable Management

By Raco  
Catalog ID: 252SCM
4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector with Pigtail and Cable Management

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT®II Connector with Pigtail

By Raco  
Catalog ID: 252S
4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT®II Connector with Pigtail

4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail

By Raco  
Catalog ID: 254S
4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail

4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail and Cable Management Clips

By Raco  
Catalog ID: 254SCM
4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail and Cable Management Clips
Page 1 of 3