text.skipToContent text.skipToNavigation

1104P

by TradeSELECT 

Catalog ID: 1104P

Partition for use with 1104, 1304 series, 2104 or 2304 series, in 2, 3, 4-gang metal boxes (50-Pack)

Plaster ears allow box to be used in rework applications

Product Details

General

Application Partition For use with 1104 , 1304 series & 2104 or 2304 series, in 2, 3, 4-gang metal boxes.
Bracket Type No Bracket
Color Gray
Drawn or Welded Welded
Material Steel
Sub Brand tradeSELECT
Type Box Divider, Accessories
UPC 626463001196

Dimensions

Actual Depth 2.385 in
Raised Ground No
Weight 0.115 lb

Certifications and Compliance

Certified Listed CSA
Industry Standard(s) CSA Certified

Logistics

Carton Quantity 50
Pallet Quantity 36450