text.skipToContent text.skipToNavigation

702F

by Raco 

Catalog ID: 702F

2-Device Cable Protector Plate, Flat

  • Flat - covers close off mudring opening to protect wiring from drywaller's router bit tolls.
  • Feature patented wire retrieval loop to hold data wire in place.
  • Steel construction
  • Mounts an electrical switch or receptacle
  • 1 in. raised design
  • UL and CSA safety listings
  • Angled mounting slots ease installation

Product Details

General

Color Gray
Material Steel
Paintable/Stainable No
Type Cable Protector Plate
UPC 050169947043

Dimensions

Dimensions 0.313 in x 3.686 in x 3.631 in
Height 3.631 in
Length 0.313 in
Weight 0.128 lb
Width 3.686 in

Logistics

Carton Quantity 50
Pallet Quantity 14000

Resources/Downloads

Specifications

Videos

RACO: Universal Protection Plates

RACO: Stud Mount Mud Rings

Terms and Conditions