text.skipToContent text.skipToNavigation

9002

by Raco 

Catalog ID: 9002

Fixed Position Box Mounting Bracket, 4 Boxes for 24 in. O.C. Studs

  • Fold-back stabilizer leg prevents bracket from being pushed back in wall cavity during drywall installation
  • Designed for 2-1/2 in. or 3-1/2 in. studs
  • Mounts 4 in. or 4-11/16 in. sq. boxes
  • Box can be mounted on ring without raised cover to save time by providing maximum work area inside box
  • When mounted, raised cover is brought to within 1/16 in. of drywall everytime and will not bulge or break drywall
  • Fold-back stabilizer leg prevents bracket from being pushed back into wall cavity
  • Made from zinc, pre-coated, steel

Product Details

General

Accessory Type Box
Type Mounting Bracket
UPC 050169090022

Dimensions

Dimensions 0.313 in x 24 in x 5.375 in
Height 5.375 in
Length 0.313 in
Weight 0.56 lb
Width 24 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 50
Pallet Quantity 7000

Resources/Downloads