text.skipToContent text.skipToNavigation

SBEXBAR

by TradeSELECT 

Catalog ID: SBEXBAR

Device Box Extension, Depth Adjustable Up to 0.88 Inches.

Extend the depth of an existing device box with this Hubbell® Device Box extension. It fits in any 2 in. x 3 in. device box and its depth can be adjusted up to 7/8 in.. Mounting screws are included for a complete and fast installation

Product Details

General

Application 2po. x 3po. x 1po. (46 x 76 x 25) device box extension, adjustable depth up to 7/8po.
Bracket Type No Bracket
Color Gray
Drawn or Welded Welded
Gangable No
Material Steel
Number of Gang(s) 1-Gang
Plaster Ears No
Sub Brand tradeSELECT
Type Extension Ring
UPC 626463002940

Dimensions

Actual Depth 1 in
Raised Ground No
Weight 0.1 lb

Certifications and Compliance

Certified Listed CSA
Industry Standard(s) CSA Certified

Logistics

Carton Quantity 25
Pallet Quantity 4725