text.skipToContent text.skipToNavigation

11C10

By TradeSELECT 

Catalog ID: 11C10

By TradeSELECT
Catalog ID:  11C10
Utility Box Cover, for GFCI (50-Pack)

Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Mounting screws are included with covers

Add to List

More Options

Product Details

General

Application Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.
Bracket Type No Bracket
Color
  • Gray
  • Gris
Drawn or Welded Drawn
Material Steel
Number of Gang(s) 1-Gang
Sub Brand tradeSELECT
Type Cover
UPC 626463003602

Dimensions

Actual Depth 0.177 in
Raised Ground No
Weight 0.12 lb

Certifications and Compliance

Certified Listed CSA
Industry Standard(s) CSA Certified

Logistics

Carton Quantity 10
Pallet Quantity 9450