text.skipToContent text.skipToNavigation

ZCB7UA

By Hubbell Premise Wiring 

Catalog ID: ZCB7UA

By Hubbell Premise Wiring
Catalog ID:  ZCB7UA
Access Point Boxes, ZOBOX Active Zone Ceiling Box, 7RU, 12" H x 24" W x 24" D, 120-Port plus 2U Active Equipment

7U

Add to List

More Options

Where to Buy

Product Details

General

Application Ceiling Mount Box
EU RoHS Indicator Yes
Item Type Wall Mounted Enclosures
Material Aluminum
Type Ceiling
UPC 662620840697

Dimensions

Thickness 0.06

Certifications and Compliance

Industry Standard(s)
  • Plenum Rated
  • UL Listed