text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Ceiling Boxes & Covers

54151K

By TradeSelect  
Catalog ID: 54151K
4 In. Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with Raised Ground Screw, with Concentric and 1/2 in. KO (50-Pack)

54151L

By TradeSelect  
Catalog ID: 54151L
4 In. Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with Raised Ground Screw, 1/2 in. KO, Cable Pryouts, NMD90 (50-Pack)

54151LABAR

By TradeSelect  
Catalog ID: 54151LABAR
4 In. Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with Raised Ground Screw, 1/2 in. KO, Cable Pryouts, AC90 (50-Pack)

54151LB

By TradeSelect  
Catalog ID: 54151LB
4 In. Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with Side Bracket, Raised Ground Screw, 1/2 in. KO, Cable Pryouts, NMD90 (50-Pack)

54151LDBAR

By TradeSelect  
Catalog ID: 54151LDBAR
4 In. Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with Swing Arm Rework Bracket, Flush Ears, Raised Ground Screw, 1/2 in. KO, Cable Pryouts, NMD90 (40-Pack)

54151LHB

By TradeSelect  
Catalog ID: 54151LHB
4 In. Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with Side Bracket, Raised Ground Screw, 1/2 in. KO, Cable Pryouts, NMD90 (50-Pack)

54151MSB

By TradeSelect  
Catalog ID: 54151MSB
4 in. Steel Stud Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with MSB Metal Stud Bracket, for 2-3/8 and 3-5/8 in. Stud Size, Raised Ground Screw, with Concentric and 1/2 in. KO (25-Pack)

54151MSBA

By TradeSelect  
Catalog ID: 54151MSBA
4 In. Steel Stud Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with MSB Metal Stud Bracket, for 2-3/8 and 3-5/8 in. Stud Size, 1/2 in. KO, Cable Pryouts Ends, Raised Ground Screw, AC90 (25-Pack)

54151MSBL

By TradeSelect  
Catalog ID: 54151MSBL
4 In. Steel Stud Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with MSB Metal Stud Bracket, for 2-3/8 and 3-5/8 in. Stud Size, 1/2 in. KO, Cable Pryouts Ends, Raised Ground Screw, NMD90 (25-Pack)

54171K

By TradeSelect  
Catalog ID: 54171K
4 In. Octagon Box, 2-1/8 in. Deep, 21 Cu. In., with Raised Ground Screw, with Concentric, 1/2 & 3/4 in. KO, (16-Pack)

54171L

By TradeSelect  
Catalog ID: 54171L
4 In. Octagon Box, 2-1/8 in. Deep, 21 Cu. In., with Raised Ground Screw, 1/2 in. KO, Cable Pryouts, NMD90 (16-Pack)

54171LB

By TradeSelect  
Catalog ID: 54171LB
4 In. Octagon Box, 2-1/8 in. Deep, 21 Cu. In., with Side Bracket, Raised Ground Screw, 1/2 in. KO, Cable Pryouts, NMD90 (50-Pack)

54171LFBAR

By TradeSelect  
Catalog ID: 54171LFBAR
4 In. Octagon Box, 2-1/8 in. Deep, 21 Cu. In., For Ceiling Fan and Fixture 35 Lbs, 1/2 in. KO, Cable Pryouts, Raised Ground Screw, NMD90 (10-Pack)

54171LHB

By TradeSelect  
Catalog ID: 54171LHB
4 In. Octagon Box, 2-1/8 in. Deep, 21 Cu. In., with Side Bracket, Raised Ground Screw, 1/2 in. KO, Cable Pryouts, NMD90 (50-Pack)

54171MSB

By TradeSelect  
Catalog ID: 54171MSB
4 In. Steel Stud Octagon Box, 2-1/8 in. Deep, 21 Cu. In., with MSB Metal Stud Bracket, for 2-3/8 and 3-5/8 in. Stud Size, Raised Ground Screw, with Concentric and 1/2 in. KO (16-Pack)

54171MSB1

By TradeSelect  
Catalog ID: 54171MSB1
4 In. Steel Stud Octagon Box, 2-1/8 in. Deep, 21 Cu. In., with MSB Metal Stud Bracket, Bracket set for a 2 in x 3 in. Steel Stud, for 2-3/8 and 3-5/8 in. Stud Size, Raised Ground Screw, with Concentric and 1/2 in. KO (16-Pack)

54C1

By TradeSelect  
Catalog ID: 54C1
4 In. Octagon Box Cover, Flat Cover, Blank (100-Pack)

54C6

By TradeSelect  
Catalog ID: 54C6
4 In. Octagon Box Cover, Flat Cover,1/2 in. KO (10-Pack)

54C64

By TradeSelect  
Catalog ID: 54C64
4 In. Octagon Box Cover, Flat Cover, 1.40 In. Receptacle (50-Pack)

54C94

By TradeSelect  
Catalog ID: 54C94
4 In. Octagon Box Cover, Flat Cover, Toggle Switch (50-Pack)

55151KBAR

By TradeSelect  
Catalog ID: 55151KBAR
Extension ring for 4 In. Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with Concentric, 1/2 & 3/4 in. KO (50-Pack)

55171K

By TradeSelect  
Catalog ID: 55171K
Extension ring for 4 In. Octagon Box, 2-1/8 in. Deep, 21 Cu. In., with Concentric, 1/2 & 3/4 in. KO (50-Pack)

56111BAR

By TradeSelect  
Catalog ID: 56111BAR
4 In. Octagon Box, 1/2 in. Deep, 5 Cu. In., with Raised Ground Screw, 1/2 in. KO (50-Pack)

OBEXBAR

By TradeSelect  
Catalog ID: OBEXBAR
Exension Ring for 4 In. Octagon Box, 1/2 in. Deep, 5 Cu. In. (25-Pack)

3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Five 1/2 in. KO's

By Raco  
Catalog ID: 110
3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Five 1/2 in. KO's

3-1/2 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's

By Raco  
Catalog ID: 111
3-1/2 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's

3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

By Raco  
Catalog ID: 8292
3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

By Raco  
Catalog ID: 292
3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

3-1/2 in. Round Ceiling Pan, Drawn, 3/4 in. Deep, One 1/2 in. KO and NMSC Clamps

By Raco  
Catalog ID: 287
3-1/2 in. Round Ceiling Pan, Drawn, 3/4 in. Deep, One 1/2 in. KO and NMSC Clamps

3-1/2 in. Round Cover with 1/2 in. KO in Center

By Raco  
Catalog ID: 703
3-1/2 in. Round Cover with 1/2 in. KO in Center
Page 1 of 3