text.skipToContent text.skipToNavigation

1110RBAR

By TradeSELECT 

Catalog ID: 1110RBAR

By TradeSELECT
Catalog ID:  1110RBAR
Extension ring for Utility Box, 1-7/8 in. Deep, 16.5 Cu. In., 1/2 in. KO (10-Pack)
Add to List

More Options

Product Details

General

Application Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).
Bracket Type No Bracket
Color
  • Gray
  • Gris
Drawn or Welded Drawn
Gangable No
Knockouts 8 x 1/2 in
Knockouts - End 2 x 1/2in
Knockouts - Side 6 x 1/2in
Material Steel
Number of Gang(s) 1-Gang
Plaster Ears No
Type Handy Box, Box
UPC 626463001226
Wiring System Conduit

Dimensions

Actual Depth 1.875 in
Raised Ground No
Weight 0.36 lb

Certifications and Compliance

Certified Listed CSA

Logistics

Carton Quantity 10
Pallet Quantity 1890