text.skipToContent text.skipToNavigation

1110SB

By TradeSELECT 

Catalog ID: 1110SB

By TradeSELECT
Catalog ID:  1110SB
Utility Box, 1-7/8 in. Deep, 16.5 Cu. In., with Raised Ground Screw, Side Bracket, 1/2 in. KO (50-Pack)

Raised ground screw provides easier access and prevents the ground screw from protruding beyond the bottom of the box when tightened, Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Self-tapping ground screws which virtually eliminate stripping, Mounting screws are included with covers

Add to List

More Options

Product Details

General

Application Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).
Bracket Setback 0.4375
Bracket Type SB, Side Bracket
Color
  • Gray
  • Gris
Drawn or Welded Drawn
Gangable No
Knockouts 7 x 1/2 in
Knockouts - Bottom 2 x 1/2in
Knockouts - End 2 x 1/2in
Knockouts - Side 3 x 1/2in
Material Steel
Number of Gang(s) 1-Gang
Plaster Ears No
Sub Brand tradeSELECT
Type Handy Box, Box
UPC 626463001233
Wiring System Conduit

Dimensions

Actual Depth 1.875 in
Raised Ground Yes
Weight 0.5 lb

Certifications and Compliance

Certified Listed CSA
Industry Standard(s) CSA Certified

Logistics

Carton Quantity 50
Pallet Quantity 1800