text.skipToContent text.skipToNavigation

1198H

By TradeSELECT 

Catalog ID: 1198H

By TradeSELECT
Catalog ID:  1198H
Utility Box, 2-1/8 in. Deep, 18.5 Cu. In., with Raised Ground Screw, 1/2 in. KO (50-Pack)
Add to List

More Options

Product Details

General

Application Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).
Bracket Type No Bracket
Color
  • Gray
  • Gris
Drawn or Welded Welded
Gangable No
Knockouts 4 x 1/2 in
Knockouts - Bottom 2 x 1/2in
Knockouts - End 2 x 1/2in
Material Steel
Number of Gang(s) 1-Gang
Plaster Ears No
Type Box
UPC 626463003572

Dimensions

Actual Depth 2.019 in
Raised Ground Yes
Weight 0.66 lb

Certifications and Compliance

Certified Listed CSA

Logistics

Carton Quantity 50
Pallet Quantity 2250