text.skipToContent text.skipToNavigation

54571

By TradeSELECT 

Catalog ID: 54571

By TradeSELECT
Catalog ID:  54571
4 In. Concrete Rings, 48 Cu. In., 4 In. Deep, Raised Ground Screw,1/2 & 3/4 in. KO (10-Pack)

Flat sides provide excellent contact for locknuts, External ears are used to nail the ring to the wood form, Ears on inside of box are for fixtures, Waxed fixture ears prevent concrete from interfering with the threads, The top-cover is removable for before-pour work, Rugged metallic construction

Add to List

More Options

Product Details

General

Application Concrete rings are used with poured deck (floor) in high-rise construction. These boxes are installed on wooden or steel concrete forms. After the forms are removed, the box is flush with the concrete.
Bracket Type No Bracket
Color
  • Gray
  • Gris
Drawn or Welded Welded
Gangable No
Knockouts 4 x 1/2 in, 2 x 3/4 in, 2 x 1 in
Knockouts - Side 4 x 1/2in, 2 x 3/4in, 2 x 1in
Material Steel
Plaster Ears No
Sub Brand tradeSELECT
Type Concrete Ring, Box
UPC 626463002193
Wiring System Conduit

Dimensions

Actual Depth 4 in
Raised Ground Yes
Weight 1.04 lb

Certifications and Compliance

Certified Listed CSA
Industry Standard(s) CSA Certified

Logistics

Carton Quantity 10
Pallet Quantity 700