text.skipToContent text.skipToNavigation

1004H

By TradeSELECT 

Catalog ID: 1004H

By TradeSELECT
Catalog ID:  1004H
Single Gang Device Box, Gangable, 3 in. Deep, 15 Cu. In., with Raised Ground Screw, Recessed Ears, 1/2 in. KO (20-Pack)

Single gang device box that offer the option of constructing a box to hold two or more devices, Plastic ears that allow to use in rework applications

Add to List

More Options

Product Details

General

Application These 3'' deep device boxes provide more cubic capacity and are ideal for larger appliances such as GFCI's, dimmers and thermostats or when extra cubic capacity is needed.
Bracket Type No Bracket
Color
  • Gray
  • Gris
Drawn or Welded Welded
Gangable Yes
Knockouts 4 x 1/2 in
Knockouts - Bottom 2 x 1/2in
Knockouts - End 2 x 1/2in
Material Steel
Number of Gang(s) 1-Gang
Plaster Ears Yes
Sub Brand tradeSELECT
Type Switch Box, Box
UPC 626463000649
Wiring System Conduit

Dimensions

Actual Depth 3 in
Raised Ground Yes
Weight 0.54 lb

Certifications and Compliance

Certified Listed CSA
Industry Standard(s) CSA Certified

Logistics

Carton Quantity 20
Pallet Quantity 2100