text.skipToContent text.skipToNavigation

1100LUBAR

By TradeSELECT 

Catalog ID: 1100LUBAR

By TradeSELECT
Catalog ID:  1100LUBAR
Single Gang Device Box, Gangable, 1-1/2 in. Deep, 8 Cu. In., with Raised Ground Screw, Flush Ears, Cable Pryouts Ends, NMD90 and AC90 (50-Pack)
Add to List

More Options

Product Details

General

Application Device boxes are used to house wiring devices such as switches or receptacles. 1-1/2po. and 2po. depth device boxes are ideal in shallow installations. Plaster ears allow box to be used in rework application.
Bracket Type No Bracket
Color
  • Gray
  • Gris
Drawn or Welded Welded
Ends Cable 4
Gangable Yes
Material Steel
Number of Gang(s) 1-Gang
Plaster Ears Yes
Type Switch Box, Box
UPC 626463020685
Wiring System Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth 1.5 in
Raised Ground Yes
Weight 0.356 lb

Conductor Related

Cable Entry Universal Cable Clamps

Certifications and Compliance

Certified Listed CSA

Logistics

Carton Quantity 50
Pallet Quantity 3750