text.skipToContent text.skipToNavigation

1102MSBU

By TradeSELECT 

Catalog ID: 1102MSBU

By TradeSELECT
Catalog ID:  1102MSBU
Steel Stud Device Box, Gangable, 2 in. Deep, 10 Cu. In., with Raised Ground Screw, MSBS Bracket, 1-5/8 & 2-3/8 in. Stud Size, Cable Pryouts Ends, NMD90 and AC90 (25-Pack)
Add to List

More Options

Product Details

General

Application Steel stud boxes are used in Commercial, Residential and Industrial construction.
Bracket Setback 0.4375
Bracket Type MSBS, for Shallow Metal Stud
Color
  • Gray
  • Gris
Drawn or Welded Welded
Ends Cable 4
Gangable Yes
Material Steel
Number of Gang(s) 1-Gang
Plaster Ears No
Type Switch Box, Box
UPC 626463020746
Wiring System Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth 2 in
Raised Ground Yes
Weight 0.51 lb

Conductor Related

Cable Entry Universal Cable Clamps

Certifications and Compliance

Certified Listed CSA

Logistics

Carton Quantity 25
Pallet Quantity 1750