text.skipToContent text.skipToNavigation

2023FBAR

By TradeSELECT 

Catalog ID: 2023FBAR

By TradeSELECT
Catalog ID:  2023FBAR
Non-Metallic Boxes, Devices Boxes. For use with non-metallic sheathed cable, Flanged with Vapour Barrier, 53 Cu. In., 3-Gang with flush bracket, 1/2 In. Setback, 12 Cable Clamp.
  • Self-clamping wire entry clamps
  • Vapour/air barrier flange and integral wire entry seal provides superior energy savings and quick installation
  • Hands free installation for 1/2", 5/8", or 3/4" drywall
  • Front mounted grounding screw with combination straight/Robertson head
Add to List

More Options

Product Details

General

Color
  • Yellow
  • Jaune
UPC 805035054444
Volume 52.6

Dimensions

Actual Depth 2.74 in
Depth 2.74 in
Height 5.27 in
Width 7.24 in

Logistics

Pallet Quantity 600

Resources and Downloads