text.skipToContent text.skipToNavigation

2028FBAR

By TradeSELECT 

Catalog ID: 2028FBAR

By TradeSELECT
Catalog ID:  2028FBAR
Non-metallic box, 4 In. Round Ceiling Box, For use with non-metallic sheathed cable, Flanged with Vapour Barrier, 28.1 Cu. In., Round box with flush bracket, 1/2 in. setback, Cable clamps.
  • Self-clamping wire entry clamps
  • Vapour/air barrier flange and integral wire entry seal provides superior energy savings and quick installation
  • Hands free installation for 1/2", 5/8", or 3/4" drywall
  • Front mounted grounding screw with combination straight/Robertson head
Add to List

More Options

Product Details

General

Bracket Setback 0.50
Cable Clamps 4
Color
  • Yellow
  • Jaune
Material Noryl®
Style Vapor Barrier
Type
  • Vapor Barrier Box
  • Box
UPC 805035054536
Volume 28.1
Wiring System Nonmetallic Sheathed Cable

Dimensions

Actual Depth 2.625 in
Depth 2.625 in
Fixture Lbs. 50 lb
Height 7 in
Weight .265 lb
Width 5.25 in

Certifications and Compliance

Certified Listed CSA

Logistics

Carton Quantity 40
Pallet Quantity 1600

Resources and Downloads