text.skipToContent text.skipToNavigation

HVB3BAR

By TradeSELECT 

Catalog ID: HVB3BAR

By TradeSELECT
Catalog ID:  HVB3BAR
Vapour Barrier for 3 Gang Device Boxes.

  • Vapour Barrier for 3 Gang Device Boxes
  • This Hubbell® 3-Gang Vapour barrier can fit a large 3-gang metal or plastic device box. Small bumps at the back allow for an easy cut, with the right size for the cable. Outline for vapour barrier eliminates extra space and is flat/allowing for better seal.

    Add to List

    More Options

    Product Details

    General

    Application Vapour barriers prevent unwanted penetration of exterior air and help maintain the existing interior environment from elements outside of the structure.
    Bracket Type No Bracket
    Material Polymer
    Number of Gang(s) 3-Gang
    Sub Brand tradeSELECT
    Type Accessories, Vapour Barrier
    UPC 626463040225

    Dimensions

    Actual Depth 2.5 in
    Raised Ground No
    Weight 0.05 lb

    Certifications and Compliance

    Certified Listed CSA
    Industry Standard(s) CSA Certified

    Logistics

    Carton Quantity 25
    Pallet Quantity 2500