text.skipToContent text.skipToNavigation

WSBA2BSS

By Hubbell Wiring Device-Kellems 

Catalog ID: WSBA2BSS

By Hubbell Wiring Device-Kellems
Catalog ID:  WSBA2BSS
Delivery Systems, Work Surface Boxes, Mini Flip Up, 2) Power, Brushed Stainless Steel

Mini Version

Add to List

More Options

Where to Buy

Product Details

General

Application - For Use On Lift-Up
Color Stainless
Construction Fabricated
EU RoHS Indicator No
Item Type Square Lift Up Style
Material - Mounting Hardware Furniture Mount
Type Boxes
UPC 783585315140

Dimensions

Display Size Standard Sized Product

Conductor Related

Cable Entry Pre-Wired Cable

Resources and Downloads