text.skipToContent text.skipToNavigation

WSBB43UBK

By Hubbell Wiring Device-Kellems 

Catalog ID: WSBB43UBK

By Hubbell Wiring Device-Kellems
Catalog ID:  WSBB43UBK
Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Black

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application - For Use On Recessed Concealed Service
Color Black
Construction Fabricated
EU RoHS Indicator No
Item Type Recessed Concealed Services
Material - Mounting Hardware Furniture Mount
Type Boxes
UPC 783585190693

Dimensions

Display Size Standard Sized Product

Conductor Related

Cable Entry Pre-Wired Cable

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing