text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Industrial Location

153/UNIV Industrial Cable Gland

By Hawke  
Industrial diaphragm seal cable gland with integral armour/braid termination and backnut seal

121 Industrial Cable Gland

By Hawke  
Catalog ID: 121
Industrial single seal compression gland

153/RAC Industrial Cable Gland

By Hawke  
Industrial double seal cable gland with integral armour/braid termination

CG100100S - 1" Steel Cord Grip, Cable Range 1.000-1.125, Blue Insert

By Killark  
Catalog ID: CG100100S
1" Steel Cord Grip, Cable Range 1.000-1.125, Blue Insert

CG100125S - 1-1/4" Steel Cord Grip, Cable Range 1.000-1.125, Blue Insert

By Killark  
Catalog ID: CG100125S
1-1/4" Steel Cord Grip, Cable Range 1.000-1.125, Blue Insert

CG112125S - 1-1/4" Steel Cord Grip, Cable Range 1.125-1.250, Brown Insert

By Killark  
Catalog ID: CG112125S
1-1/4" Steel Cord Grip, Cable Range 1.125-1.250, Brown Insert

CG115150S - 1-1/2" Steel Cord Grip, Cable Range 1.156-1.312, Purple Insert

By Killark  
Catalog ID: CG115150S
1-1/2" Steel Cord Grip, Cable Range 1.156-1.312, Purple Insert

CG1238S - 3/8" Steel Cord Grip, Cable Range .125-.187, Red Insert

By Killark  
Catalog ID: CG1238S
3/8" Steel Cord Grip, Cable Range .125-.187, Red Insert

CG1250S - 1/2" Steel Cord Grip, Cable Range .125-.187, Red Insert

By Killark  
Catalog ID: CG1250S
1/2" Steel Cord Grip, Cable Range .125-.187, Red Insert

CG125125S - 1-1/4" Steel Cord Grip, Cable Range 1.125-1.375, Green Insert

By Killark  
Catalog ID: CG125125S
1-1/4" Steel Cord Grip, Cable Range 1.125-1.375, Green Insert

CG1275S - 3/4" Steel Cord Grip, Cable Range .125-.250, Blue Insert

By Killark  
Catalog ID: CG1275S
3/4" Steel Cord Grip, Cable Range .125-.250, Blue Insert

CG128150S - 1-1/2" Steel Cord Grip, Cable Range 1.281-1.531, Pink Insert

By Killark  
Catalog ID: CG128150S
1-1/2" Steel Cord Grip, Cable Range 1.281-1.531, Pink Insert

CG137125S - 1-1/4" Steel Cord Grip, Cable Range 1.375-1.500, Yellow Insert

By Killark  
Catalog ID: CG137125S
1-1/4" Steel Cord Grip, Cable Range 1.375-1.500, Yellow Insert

CG153200S - 2" Steel Cord Grip, Cable Range 1.531-1.780, Orange Insert

By Killark  
Catalog ID: CG153200S
2" Steel Cord Grip, Cable Range 1.531-1.780, Orange Insert

CG1838S - 3/8" Steel Cord Grip, Cable Range .187-.312, Brown Insert

By Killark  
Catalog ID: CG1838S
3/8" Steel Cord Grip, Cable Range .187-.312, Brown Insert

CG1850S - 1/2" Steel Cord Grip, Cable Range .187-.312, Brown Insert

By Killark  
Catalog ID: CG1850S
1/2" Steel Cord Grip, Cable Range .187-.312, Brown Insert

CG1965250S - 2-1/2" Steel Cord Grip, Cable Range 1.750-1.965, White Insert

By Killark  
Catalog ID: CG1965250S
2-1/2" Steel Cord Grip, Cable Range 1.750-1.965, White Insert

CG2060200S - 2" Steel Cord Grip, Cable Range 1.940-2.060, Orange Insert

By Killark  
Catalog ID: CG2060200S
2" Steel Cord Grip, Cable Range 1.940-2.060, Orange Insert

CG2187250S - 2-1/2" Steel Cord Grip, Cable Range 1.937-2.187, Orange Insert

By Killark  
Catalog ID: CG2187250S
2-1/2" Steel Cord Grip, Cable Range 1.937-2.187, Orange Insert

CG2360250S - 2-1/2" Steel Cord Grip, Cable Range 2.156-2.360, Brown Insert

By Killark  
Catalog ID: CG2360250S
2-1/2" Steel Cord Grip, Cable Range 2.156-2.360, Brown Insert

CG2365300S - 3" Steel Cord Grip, Cable Range 2.150-2.365, Brown Insert

By Killark  
Catalog ID: CG2365300S
3" Steel Cord Grip, Cable Range 2.150-2.365, Brown Insert

CG2565250S - 2-1/2" Steel Cord Grip, Cable Range 2.350-2.565, Green Insert

By Killark  
Catalog ID: CG2565250S
2-1/2" Steel Cord Grip, Cable Range 2.350-2.565, Green Insert

CG2575S - 3/4" Steel Cord Grip, Cable Range .250-.375, Green Insert

By Killark  
Catalog ID: CG2575S
3/4" Steel Cord Grip, Cable Range .250-.375, Green Insert

CG2755300S - 3" Steel Cord Grip, Cable Range 2.350-2.565, Blue Insert

By Killark  
Catalog ID: CG2755300S
3" Steel Cord Grip, Cable Range 2.350-2.565, Blue Insert

CG2985300S - 3" Steel Cord Grip, Cable Range 2.760-2.985, Gray Insert

By Killark  
Catalog ID: CG2985300S
3" Steel Cord Grip, Cable Range 2.760-2.985, Gray Insert

CG3138S - 3/8" Steel Cord Grip, Cable Range .187-.312, Yellow Insert

By Killark  
Catalog ID: CG3138S
3/8" Steel Cord Grip, Cable Range .187-.312, Yellow Insert

CG31501S - 1/2" Steel Cord Grip, Cable Range .312-.473, Yellow Insert

By Killark  
Catalog ID: CG31501S
1/2" Steel Cord Grip, Cable Range .312-.473, Yellow Insert

CG3150S - 1/2" Steel Cord Grip, Cable Range .312-.437, Yellow Insert

By Killark  
Catalog ID: CG3150S
1/2" Steel Cord Grip, Cable Range .312-.437, Yellow Insert

CG3220300S - 3" Steel Cord Grip, Cable Range 2.995-3.220 Yellow Insert

By Killark  
Catalog ID: CG3220300S
3" Steel Cord Grip, Cable Range 2.995-3.220 Yellow Insert

CG37100S - 3/8" Steel Cord Grip, Cable Range .187-.312, Purple Insert

By Killark  
Catalog ID: CG37100S
3/8" Steel Cord Grip, Cable Range .187-.312, Purple Insert
Page 1 of 12