text.skipToContent text.skipToNavigation
Discontinued

BULM14NG

By Burndy 

Catalog ID: BULM14NG

By Burndy
Catalog ID:  BULM14NG
Bullet Male Connectors, 14-16 AWG, 0.83" L, 3 PC Nylon Insul, Blue(Insul Color), 0.157 Bullet Size.

Size: 0.157 IN Diameter, Package: 3 Piece/Pack

Add to List

More Options

Product Details

General

Application For easier wire insertion
Connector Type Male Bullet Connector
EU RoHS Indicator Yes
Insulation Type 3 Piece Nylon
Sub Brand SMALL TERMINAL
Trade Name HYDENT™
Type Bullet Style
UPC 781810523988
UPC 12 Digit 7818105239888

Dimensions

Dimension - B Length inch 0.21 in
Dimension - Strip Length inch 5/16 in

Conductor Related

Conductor Size 16 - 14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100

Resources and Downloads

Sales Drawings