text.skipToContent text.skipToNavigation
Discontinued

BULM18HS

By Burndy 

Catalog ID: BULM18HS

By Burndy
Catalog ID:  BULM18HS
Heat Shrink Bullet Male Connectors, 28-22 AWG, 1.30" L, Red(Insul Color), 0.157 Bullet Size.

Size: 0.157 IN Diameter

Add to List

More Options

Product Details

General

Application For easier wire insertion
Connector Type Male Bullet Connector
EU RoHS Indicator Yes
Insulation Type Heat Shrink
Sub Brand SMALL TERMINAL
Trade Name HYDENT™
Type Bullet Style, Heat Shrink
UPC 781810524022
UPC 12 Digit 7818105240222

Dimensions

Dimension - B Length fraction 0.21 in
Dimension - Strip Length inch 5/16 in

Conductor Related

Conductor Size 22 - 18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100

Resources and Downloads

Sales Drawings