text.skipToContent text.skipToNavigation

P0604

By Wiegmann 

Catalog ID: P0604

By Wiegmann
Back Panel (JIC B Series) 4.8X2.8 Carbon Steel - White

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 14 gauge and have a white smooth hybrid finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.

Add to List

More Options

Product Details

General

Application For use with JIC enclosures.
Color White
Construction Non-Flanged
EU RoHS Indicator Yes
Finish Type Smooth Hybrid Paint
Material Carbon Steel
Mounting Type Mounting Holes
Series P
Type Back Panel
UPC 786725332106

Dimensions

Actual Height 4.88 in
Actual Width 2.88 in
Height 5 in
Weight 0.3 lb
Width 3 in

Logistics

Carton Quantity 10

Resources and Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions