text.skipToContent text.skipToNavigation

Desiccant Packets - 1 Cubic Feet (25/Pack)

By Wiegmann 

Catalog ID: WWG11-1

By Wiegmann
Catalog ID:  WWG11-1
Desiccant Packets - 1 Cubic Feet (25/Pack).

Packets absorb airborne moisture therefore elimanating corrosion inside of an enclosure.

  • Individual packets are used in an enclosure ranging from 1 to 20 cubic feet
  • A combination of different size packets can be used for enclosures over 20 cubic feet
  • Packets are non-toxic and safe for human contact
  • Each packet is capable of absorbing over 500 times its own weight in water
Add to List

More Options

Product Details

General

Color White
EU RoHS Indicator Yes
Type Desiccant Packets
UPC 786725801039

Dimensions

Depth 0.13 in
Height 1 in
Weight 3 lb
Width 1 in

Logistics

Carton Quantity 25

Resources and Downloads

Terms and Conditions