text.skipToContent text.skipToNavigation

D36CVP

By Wiegmann 

Catalog ID: D36CVP

By Wiegmann
Blank Drive Plate 36 Inch

  • Accessory AC and heat exchanger plates are for sidewall mounting of environmental control and finished in white to match enclosure.
  • Add to List

    Product Details

    General

    Accessory Type Plates
    Application For use with ULTIMATE® Drive Series enclosures.
    Color White Textured
    Construction Punched and Painted
    EU RoHS Indicator Yes
    Finish Type Textured
    Material Carbon Steel
    Mounting Type Mounting Hardware
    Plate Type 36 in Blank AC/Heat Exchanger Plate
    Series AC & HEAT
    Type Accessory
    UPC 786725874019

    Dimensions

    Actual Depth 1.25 in
    Actual Width 16.38 in
    Depth 1 in
    Height 36 in
    Weight 21 lb
    Width 16 in

    Logistics

    Carton Quantity 1

    Resources and Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions