* Representative image
Weather Hood for Drive Heat Sync 36 Inch
Buy now
Brand:
Wiegmann
Catalog ID:
D36WHD
Prop 65 - Cancer & Reproductive Harm Notice
Weather Hood for Drive Heat Sync 36 Inch.
Product details
Resources and downloads
Product details
General
Accessory Type
Plates
Application
For use with ULTIMATE® Drive Series enclosures.
Color
Construction
Formed, Seam Welded, and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Plate Type
Blank Plate
Type
Accessory
UPC
786725874316
Dimensions
Actual Height
20.59 in
Height
21 in
Weight
12 lb
Width
8.65 in
Logistics
Carton Quantity
1
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
D36WHD
Catalogs
Wiegmann Drive Enclosures
Brochures
ULTIMATE® Drive System
Sales Drawings
HWDD36WHD-S
3D Models
D36WHD
Engineering Drawing
HWDD36WHD-S
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions