text.skipToContent text.skipToNavigation

D3R10FN

By Wiegmann 

Catalog ID: D3R10FN

By Wiegmann
Filter/Fan/Louver Assembly 15.3X9.5 - White Textured

  • Accessory fan plates are finished in white to match enclosure.
  • Add to List

    Product Details

    General

    Accessory Type Fan;Filter;Louver Plate
    Application For use with ULTIMATE® Drive Series enclosures.
    Color White Textured
    Construction Punched, Painted and Assembled
    EU RoHS Indicator Yes
    Finish Type Textured
    Material Carbon Steel
    Mounting Type Mounting Hardware
    Type Accessory
    UPC 786725874200

    Dimensions

    Actual Height 15.31 in
    Height 15 in
    Weight 18 lb
    Width 9.5 in

    Logistics

    Carton Quantity 1

    Resources and Downloads