* Representative image
Weather Hood for Drive Heat Sync 48 Inch
Buy now
Brand:
Wiegmann
Catalog ID:
D48WHD
Prop 65 - Cancer & Reproductive Harm Notice
Weather Hood for Drive Heat Sync 48 Inch.
Product details
Resources and downloads
Product details
General
Accessory Type
Fan;Filter;Louver Plate
Application
For use with ULTIMATE® Drive Series enclosures.
Color
Construction
Formed, Seam Welded, and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Type
Accessory
UPC
786725874323
Dimensions
Actual Height
29.13 in
Height
29 in
Weight
20 lb
Width
15.16 in
Logistics
Carton Quantity
1
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
D48WHD
Catalogs
Wiegmann Drive Enclosures
Brochures
ULTIMATE® Drive System
Sales Drawings
HWDD48WHD-S
3D Models
D48WHD
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
Engineering Drawing
HWDD48WHD-S