text.skipToContent text.skipToNavigation

D52CVPKNHX32

By Wiegmann 

Catalog ID: D52CVPKNHX32

By Wiegmann
Catalog ID:  D52CVPKNHX32
DISCONTINUED - Heat Exchanger Mounting Plate - Watts/F 21

  • Accessory AC and heat exchanger plates are for sidewall mounting of environmental control and finished in white to match enclosure.
  • Add to List

    Product Details

    General

    Accessory Type Plates
    Application For use with ULTIMATE® Drive Series enclosures.
    Color White Textured
    Construction Punched and Painted
    EU RoHS Indicator Yes
    Finish Type Textured
    Material Carbon Steel
    Mounting Type Mounting Hardware
    Plate Type 52 in Heat Exchanger Plate
    Series AC & HEAT
    Type Accessory
    UPC 786725874156

    Dimensions

    Height 52 in
    Weight 42 lb
    Width 22 in

    Logistics

    Carton Quantity 1

    Resources and Downloads