* Representative image
Discontinued
D52CVPKNHX38 - Discontinued
Request a Quote
Brand:
Wiegmann
Catalog ID:
D52CVPKNHX38
Prop 65 - Cancer & Reproductive Harm Notice
Heat Exchanger Mounting Plate - Watts/F 44.
Accessory AC and heat exchanger plates are for sidewall mounting of environmental control and finished in white to match enclosure.
Product details
Resources and downloads
Product details
General
Accessory Type
Plates
Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Punched and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Plate Type
52 in Heat Exchanger Plate
Series
AC & HEAT
Type
Accessory
UPC
786725874163
Dimensions
Height
52 in
Weight
42 lb
Width
22 in
Logistics
Carton Quantity
1
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
D52CVPKNHX38
Catalogs
Wiegmann Drive Enclosures
Brochures
ULTIMATE® Drive System
Sales Drawings
HWDD52CVPKNHX38-S
3D Models
D52CVPKNHX38
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
Engineering Drawing
HWDD52CVPKNHX38-S