D-CVPK-NHX
* Representative image
D-CVPK-NHX
Discontinued

D52CVPKNHX47 - Discontinued

Brand:

Wiegmann

Catalog ID:

D52CVPKNHX47

Heat Exchanger Plate.

Accessory AC and heat exchanger plates are for sidewall mounting of environmental control and finished in white to match enclosure.

Product details

General

Accessory Type
Plates
Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Punched and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Plate Type
52 in Heat Exchanger Plate
Series
AC & HEAT
Type
Accessory
UPC
786725874811

Dimensions

Height
52 in
Width
22 in

Logistics

Carton Quantity
1