text.skipToContent text.skipToNavigation

DF48CVPF2

By Wiegmann 

Catalog ID: DF48CVPF2

By Wiegmann
AB 750 A/C Drive Frame 2 (1-15HP) 48 Inch

  • Accessory drive plates are for Allen-Bradley and other VFD brands and finished in white to match enclosure.
  • Add to List

    Product Details

    General

    Accessory Type Plates
    Application For use with ULTIMATE® Drive Series enclosures.
    Color White Textured
    Construction Punched and Painted
    EU RoHS Indicator Yes
    Finish Type Textured
    Material Carbon Steel
    Mounting Type Mounting Hardware
    Plate Type Drive Frame Size 2
    Series ALLEN-BRADLEY
    Type Accessory
    UPC 786725873890

    Dimensions

    Actual Depth 1.25 in
    Actual Height 30.25 in
    Actual Width 17.41 in
    Depth 1 in
    Height 30 in
    Weight 24 lb
    Width 17 in

    Logistics

    Carton Quantity 1

    Resources and Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions