text.skipToContent text.skipToNavigation

Base Units

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTACEHALU
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRALU Aluminum Recessed Cover; (1) S1R6SPA Sub Plate; (1) S1R6SPC Sub Plate; (1) S1R6SPE Sub Plate; (1) S1R6SPH Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTBLK
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRBLK Black Painted Recessed Cover; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTWZALU
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRALU Aluminum Recessed Cover; (1) S1R6SPW Sub Plate; (1) S1R6SPZ Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTACEHNKL
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRNKL Nickel Plated Recessed Cover; (1) S1R6SPA Sub Plate; (1) S1R6SPC Sub Plate; (1) S1R6SPE Sub Plate; (1) S1R6SPH Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTBRZ
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRBRZ Bronze Plated Recessed Cover; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTWZBLK
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRBLK Black Painted Recessed Cover; (1) S1R6SPW Sub Plate; (1) S1R6SPZ Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTDEHBRZ
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRBRZ Bronze Plated Recessed Cover; (1) S1R6SPD Sub Plate; (1) S1R6SPE Sub Plate; (1) S1R6SPH Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTDEHBRS
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRBRS Brass Plated Recessed Cover; (1) S1R6SPD Sub Plate; (1) S1R6SPE Sub Plate; (1) S1R6SPH Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTACEHBLK
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRBLK Black Painted Recessed Cover; (1) S1R6SPA Sub Plate; (1) S1R6SPC Sub Plate; (1) S1R6SPE Sub Plate; (1) S1R6SPH Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTACEHBRS
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRBRS Brass Plated Recessed Cover; (1) S1R6SPA Sub Plate; (1) S1R6SPC Sub Plate; (1) S1R6SPE Sub Plate; (1) S1R6SPH Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTALU
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRALU Aluminum Recessed Cover; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTDEHALU
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRALU Aluminum Recessed Cover; (1) S1R6SPD Sub Plate; (1) S1R6SPE Sub Plate; (1) S1R6SPH Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTACEHGRY
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRGRY Gray Painted Recessed Cover; (1) S1R6SPA Sub Plate; (1) S1R6SPC Sub Plate; (1) S1R6SPE Sub Plate; (1) S1R6SPH Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTNKL
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRNKL Nickel Plated Recessed Cover; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTWZBRS
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRBRS Brass Plated Recessed Cover; (1) S1R6SPW Sub Plate; (1) S1R6SPZ Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTBRS
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRBRS Brass Plated Recessed Cover; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTWZBRZ
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRBRZ Bronze Plated Recessed Cover; (1) S1R6SPW Sub Plate; (1) S1R6SPZ Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTDEHNKL
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRNKL Nickel Plated Recessed Cover; (1) S1R6SPD Sub Plate; (1) S1R6SPE Sub Plate; (1) S1R6SPH Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTACEHBRZ
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRBRZ Bronze Plated Recessed Cover; (1) S1R6SPA Sub Plate; (1) S1R6SPC Sub Plate; (1) S1R6SPE Sub Plate; (1) S1R6SPH Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTWZNKL
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRNKL Nickel Plated Recessed Cover; (1) S1R6SPW Sub Plate; (1) S1R6SPZ Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Kit

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTDEHBLK
Recessed 6" Series, Kit, (1) S1R6PTFIT fitting; (1) S1R6CVRBLK Black Painted Recessed Cover; (1) S1R6SPD Sub Plate; (1) S1R6SPE Sub Plate; (1) S1R6SPH Sub Plate; (1) S1R6DIV Low Voltage Divider and (1) S1FRPT Hubbell Junction Box

Recessed 6" Series, Through Floor Fitting Only, No Sub Plates, No Junction Box

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTFITCHI
Recessed 6" Series, Through Floor Fitting Only, No Sub Plates, No Junction Box

Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates

By Hubbell Wiring Device-Kellems  
Catalog ID: S1R6PTFIT
Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates
Page 1 of 1