text.skipToContent text.skipToNavigation

24GCCVRNK

by Hubbell Wiring Device-Kellems 

Catalog ID: 24GCCVRNK

Floor Boxes, Carpet Cover, 2 or 4-Gang, Flush, Nickel Powder Coated Finish

Product Details

General

Application Carpet
Application - For Use On Concrete
Cover Shape Rectangle
Cover Type Rectangle
EU RoHS Indicator Contact Manufacturer
Finish Type Nickel
Series Recessed - CFB Series
Size 2-Gang;4-Gang
Type Covers
Type of Use Carpet
Typical Application Carpet
UPC 783585446424

Resources/Downloads

Videos

SystemOne Recessed Floor Boxes

Installation/Instruction Manual (IOM)