text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Compression

GSTUD12HY Structural Steel Ground Stud

By Burndy  
Catalog ID: GSTUD12HY
Structural Steel Grounding Connector

GSTUD14HY Structural Steel Ground Stud

By Burndy  
Catalog ID: GSTUD14HY
Structural Steel Grounding Connector

GSTUD34HY Structural Steel Ground Stud

By Burndy  
Catalog ID: GSTUD34HY
Structural Steel Grounding Connector

GSTUD38HY Structural Steel Ground Stud

By Burndy  
Catalog ID: GSTUD38HY
Structural Steel Grounding Connector

GSTUD916HY Structural Steel Ground Stud

By Burndy  
Catalog ID: GSTUD916HY
Structural Steel Grounding Connector

YG14B2TC2C2C Compression Bus Bar Connector

By Burndy  
Catalog ID: YG14B2TC2C2C
Copper Compression Bus Bar Connector, #2 AWG SOL and/or #2 AWG SOL/STR to 1/4 " Copper Busbar

YG14B2TC2C6C Compression Bus Bar Connector

By Burndy  
Catalog ID: YG14B2TC2C6C
Copper Compression Bus Bar Connector, #6 Str/Sol and/or #2 Str/Sol to 1/4" Copper Busbar

YG14BTC26 Compression Bus Bar Connector

By Burndy  
Catalog ID: YG14BTC26
Copper Compression Bus Bar Connector, 1/4 " Thick Steel and Copper Busbar to 2/0 AWG - # 2 AWG Str

YG14BTC28 Compression Bus Bar Connector

By Burndy  
Catalog ID: YG14BTC28
Copper Compression Bus Bar Connector, 1/8 " Thick Steel and Copper Busbar to 4/0 AWG - 1/0 AWG Str

YGA252N Compression Grounding Lug, 1/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

By Burndy  
Catalog ID: YGA252N
HYGROUND® Grounding Irreversible Compression Terminal, 2-hole with Inspection Window; 1/0 AWG

YGA25N Compression Grounding Lug, 1/0 AWG Cu, 1/2" Stud

By Burndy  
Catalog ID: YGA25N
HYGROUND® Grounding Irreversible Compression Terminals

YGA262N Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

By Burndy  
Catalog ID: YGA262N
Irreversible Compression Grounding Terminal, 2-Hole with Inspection Port, 1/2" Stud, 1-3/4" Spacing; 2/0 AWG

YGA282N Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

By Burndy  
Catalog ID: YGA282N
HYGROUND® Grounding Irreversible Compression Terminal, 2-hole with Inspection Window; 4/0 AWG, 1/2" Stud, 1-3/4" Spacing

YGA282NTN Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

By Burndy  
Catalog ID: YGA282NTN
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole

YGA292N Compression Grounding Lug, 250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

By Burndy  
Catalog ID: YGA292N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole

YGA2C2N Compression Grounding Lug, #2 Str Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

By Burndy  
Catalog ID: YGA2C2N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole

YGA2C2TC38 Compression Grounding Lug, #2 AWG Cu, 2-Hole, 3/8" Stud

By Burndy  
Catalog ID: YGA2C2TC38
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole

YGA2C2TC38E2G1 Compression Grounding Lug

By Burndy  
Catalog ID: YGA2C2TC38E2G1
Grounding Irreversible Compression Terminals.

YGA342N Compression Grounding Lug, 500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

By Burndy  
Catalog ID: YGA342N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole

YGA4C2N Compression Grounding Lug, #4 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Stud

By Burndy  
Catalog ID: YGA4C2N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole

YGA6C2N Compression Grounding Lug, #6 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

By Burndy  
Catalog ID: YGA6C2N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole

YGA6C2NTN Compression Grounding Lug, #6 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

By Burndy  
Catalog ID: YGA6C2NTN
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole

YGA6C2TC38E2G1 Compression Grounding Lug

By Burndy  
Catalog ID: YGA6C2TC38E2G1
Grounding Irreversible Compression Terminals.

YGA6CTC10 Compression Grounding Lug, #6 Sol/Str, #10 Stud

By Burndy  
Catalog ID: YGA6CTC10
Grounding Irreversible Compression Terminals.

YGA6CTC14 Compression Grounding Lug, #6 AWG Cu, 1-Hole, 1/4" Stud

By Burndy  
Catalog ID: YGA6CTC14
HYLUG™ Copper Compression Terminal for Grounding; 1-Hole

YGA6CTC516 Compression Grounding Lug, #6 Sol/Str, 5/16" Stud

By Burndy  
Catalog ID: YGA6CTC516
Grounding Irreversible Compression Terminals.

YGA8C2N Compression Grounding Lug, #8 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

By Burndy  
Catalog ID: YGA8C2N
HYLUG™ Copper Compression Terminal for Grounding; 2-Hole

YGA8CTC14 Compression Grounding Lug, #8 AWG Cu, 1-Hole, 1/4" Stud

By Burndy  
Catalog ID: YGA8CTC14
HYLUG™ Copper Compression Terminal for Grounding; 1-Hole

YGC6C6 Compression C-Crimp Connector, #6 Sol/Str Run and Tap

By Burndy  
Catalog ID: YGC6C6
COPPER CRIMPIT™ Compression C Connector
Page 1 of 7