text.skipToContent text.skipToNavigation

GFRST82AL

By Hubbell Wiring Device-Kellems 

Catalog ID: GFRST82AL

By Hubbell Wiring Device-Kellems
Catalog ID:  GFRST82AL
DISCONTINUED - Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond.
  • Green power indicator and red trip indicator
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction
Add to List

More Options

Where to Buy

Product Details

General

Color Almond
Series Hospital Grade
Style Standard
Type Standard
UPC 783585485102

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources and Downloads