text.skipToContent text.skipToNavigation

GFRST82I

By Hubbell Wiring Device-Kellems 

Catalog ID: GFRST82I

By Hubbell Wiring Device-Kellems
Catalog ID:  GFRST82I
Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory
Add to List

More Options

Where to Buy

Product Details

General

Color
  • Ivory
  • Ivoire
EU RoHS Indicator Contact Manufacturer
Series Hospital Grade
Style Standard
Type Standard
UPC 783585485133

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Autoguard GFCI Receptacles

Engineering Drawing