text.skipToContent text.skipToNavigation

HBL4API

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL4API

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL4API
Straight Blade Devices, Accessories, 4-Plex Adapter Plate for 1 and 2 Gang device boxes, Ivory, Single Pack

  • Mounts directly to 1 and 2 gang or 4-inch square boxes
  • Adapter Plate

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application 4-Plex Hospital Grade
    Color Ivory
    Environmental Conditions Indoor Dry Unless Protected By Additional Means
    Item Type 4-PLEX Accessory
    Material Polycarbonate
    Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
    Series 4-Outlet Receptacle
    Type Adapter Plate
    UPC 783585013763

    Dimensions

    Dimensions 4.78 in x 4.78 in x 0.58 in
    Height 0.58 in
    Length 4.78 in
    Weight 0.15 lb
    Width 4.78 in

    Electrical Ratings

    Dielectric Strength Withstands 2,000V minimum

    Certifications and Compliance

    Industry Standard(s)
    • Certified to CSA 22.2, No. 42 File 285
    • Listed to UL Standard 498 File E2186

    Logistics

    Carton Quantity 5

    Resources and Downloads