text.skipToContent text.skipToNavigation

IG8262RSA

By Hubbell Wiring Device-Kellems 

Catalog ID: IG8262RSA

By Hubbell Wiring Device-Kellems
Catalog ID:  IG8262RSA
Hospital Grade Surge Suppression Receptacle, Isolated Ground, 15A 125V, 5-15R, Red
  • High-impact nylon face resists breakage
  • Automatic grounding clip attached to bridge
  • Power-on indicator light verifies instantly that power is available
  • Distinctive surge symbol for visual identification of surge suppression receptacle

Isolated Ground

Add to List

More Options

Where to Buy

Product Details

General

Application Decorator Duplex with Light and Alarm
Color Red
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Indicator(s) Type LED and Audible Alarm
Item Type Surge Protection Receptacles
Material Composite
Material - Mounting Hardware Mounting Screws
Operating Temperature 32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet Straight Blade
Performance
  • Electrical - Frequency - 60Hz
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs) Peak Current (8 X 20 µs)
  • Electrical - Voltage - 120V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - 32°F to 140°F (0°C to 60°C)
Response Time 5
Series Hospital Grade
Style Isolated Ground
Type Duplex
UPC 783585060903

Dimensions

Display Size Standard

Electrical Ratings

Amperage Rating 15 A
Connectivity Terminal Screws
Current / Amperage Rating 15 A
Current Rating 15 A
Frequency Rating 60 Hz
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to Specification C22.2 No. 42
  • Listed to UL Standards 498 Receptacles
  • UL Listed File E2186
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources and Downloads