text.skipToContent text.skipToNavigation

HBL332R6W

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL332R6W

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL332R6W
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 32A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight
  • Corrosion-resistant self-closing gasketed cover
  • Insulated non-metallic housing
  • Color coded housings for easy identification

Watertight

Add to List

More Options

Where to Buy

Product Details

General

Application High Ampacity Watertight Connections
Color Blue
Environmental Conditions Watertight
Item Type Single Flanged
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Electrical - Temperature Rise - Max. 30°C temperature rise at full rated current after 50 cycles of overload at 150% of rated current at a power factor of 75%
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series HBL Heavy Duty
Style Standard Service
Type Watertight Receptacle
UPC 783585403717

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 32 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 32 A
Current Rating 32 A
Phase Single Phase
Voltage Rating 220-240 VAC
Voltage Rating Description 220-240 VAC
Wattage 7680

Conductor Related

Number Of Wires 3-Wire
Wire Size #12 AWG to #8 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA StandardC22.2 No. 182.1
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032
Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources and Downloads