text.skipToContent text.skipToNavigation

HBL61CM54

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL61CM54

Adapter, Marine, Molded, Straight Blade , Yellow

Corrosion Resistant

Product Details

General

Application Straight Adapter
Color Yellow
Insulation Insulated Body
Item Type Adapters
Material Composite
Number Of Pins Male- 15A 125V Straight Blade
Operating Temperature Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance Environmental - Moisture Resistance - IP55 Suitability
Receptacle Type Female- 50A 125V Twist-LockĀ®
UPC 783585808611

Electrical Ratings

Amperage Rating 50 A
Current / Amperage Rating 50 A
Current Rating 50 A
Voltage Rating 125 VAC
Wattage 6250

Resources/Downloads